Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+45826076/F(hoch0)
HELP_VARIABLE
Company
MOVET
Description
Steel Vulcanized with Mounting strap M24, Ø80
Bill of material
MOVET+45826076/F(hoch0)
TYP
Type
45826076/F
BESTNR
Order No.
4061408027477
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x150
A
Minimum installation height maschine-bottom
36.0 mm
B
Usable thread lenght
150 mm
D
Base
80 mm
CH
Regulation key
24 mm
F
Thread
M24
G
Height base
25 mm
H
Total height
186.0 mm
I
54 mm
SL
Maschine foot load
10000 N
Related Equipment
    No related equipment available