Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408027163
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408027163
TYP
Type
45825006/12
BESTNR
Order No.
4061408027163
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M12X150
A
minimum installation height maschine-bottom
35 mm
B
usable thread lenght
150 mm
D
base
80 mm
CH
regulation key
14 mm
F
thread
M12
G
height base
25 mm
H
total height
185
SL
maschine foot load
10000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available