Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408026715
HELP_VARIABLE
Company
MOVET
Description
Polished and sandblasted bow handles - Typ 1
Bill of material
MOVET+4061408026715
TYP
Type
45840002
BESTNR
Order no.
4061408026715
LODLEVEL
Level of detail
DES
Description
Bow handle stainless steel Ø8, hole distance 96
L
104 mm
I
96 mm
D
8 mm
H
28 mm
F
Thread
M4x10
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available