Preview - Generation
Öngörünüm
Quotation
3D
2D

CAD Model seçimi
MOVET+4061408026616
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø100
Bill of material
MOVET+4061408026616
TYP
Type
45815212
BESTNR
Order No.
4061408026616
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x75
A
Minimum installation height machine-bottom
29 mm
B
Usable thread lenght
75 mm
D
Ø-Base
100 mm
CH
Regulation key
17 mm
F
Ø-Thread
M20
G
H-Height base
16.5 mm
H
H-Total height
104 mm
SL
Maschine foot load
30000 N
INFO
Download link
Download link
İlgili ekipmanlar
    No related equipment available
Code