Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408026395
HELP_VARIABLE
Company
MOVET
Description
Rubber feet base Ø 30/40/50
Bill of material
MOVET+4061408026395
TYP
Type
45830120
BESTNR
Order No.
4061408026395
LODLEVEL
Level of detail
BES
Description
M8x25
B
Usable thread lenght
25
D
Base
40 mm
F
Thread
M8
A
Minimum installation height maschine-bottom
14.5
H
Total height
39.5
SL
Maschine foot load
2500 N
INFO
Download link
Download link
Related Equipment
    No related equipment available