Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408026289
HELP_VARIABLE
Company
MOVET
Description
Knurled base Ø 20/25/28/32/35
Bill of material
MOVET+4061408026289
TYP
Type
45830300
BESTNR
Order No.
4061408026289
LODLEVEL
Level of detail
BES
Description
M6x20
B
Usable thread lenght
20
D
Base
20 mm
F
Thread
M6
A
Minimum installation height maschine-bottom
6.5
H
Total height
26.5
SL
Maschine foot load
1500 N
INFO
Download link
Download link
Related Equipment
    No related equipment available