Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408026272
HELP_VARIABLE
Company
MOVET
Description
Knurled base Ø 20/25/28/32/35
Bill of material
MOVET+4061408026272
TYP
Type
45830400
BESTNR
Order No.
4061408026272
LODLEVEL
Level of detail
BES
Description
M6x17
B
Usable thread lenght
17
D
Base
25 mm
F
Thread
M6
A
Minimum installation height maschine-bottom
7.0
H
Total height
24.0
SL
Maschine foot load
1500 N
INFO
Download link
Download link
Related Equipment
    No related equipment available