Preview - Generation
预览
询价
3D
2D

CAD模型选择
MOVET+4061408024599
HELP_VARIABLE
Company
MOVET
Description
Rubber feet base Ø 20/25/30/40/50
Bill of material
MOVET+4061408024599
TYP
Type
45830060
BESTNR
Order No.
4061408024599
LODLEVEL
Level of detail
BES
Description
M10x25
B
Usable thread lenght
25
D
Base
40 mm
F
Thread
M10
A
Minimum installation height maschine-bottom
13.5
H
Total height
38.5
SL
Maschine foot load
2800 N
INFO
Download link
Download link
相关附件
    没有相关可用设备
代码