Preview - Generation
Visualização
Quotation
3D
2D

Seleção de modelos em CAD
MOVET+4061408024568
HELP_VARIABLE
Company
MOVET
Description
Base hexagonal Ø 25
Bill of material
MOVET+4061408024568
TYP
Type
45830600
BESTNR
Order No.
4061408024568
LODLEVEL
Level of detail
BES
Description
M8x25
B
Usable thread lenght
25
CH
Schlüsselweite
25 mm
F
Thread
M8
A
Minimum installation height maschine-bottom
8.0
H
Total height
33.0
SL
Maschine foot load
2500 N
INFO
Download link
Download link
Equipamentos relacionados
    No related equipment available
Code