Preview - Generation
Previsualización
Oferta
3D
2D

Selección de modelo CAD
MOVET+4061408024438
HELP_VARIABLE
Company
MOVET
Description
Rubber feet base Ø 20/25/30/40/50
Bill of material
MOVET+4061408024438
TYP
Type
45830040
BESTNR
Order No.
4061408024438
LODLEVEL
Level of detail
BES
Description
M10x20
B
Usable thread lenght
20
D
Base
30 mm
F
Thread
M10
A
Minimum installation height maschine-bottom
11.5
H
Total height
31.5
SL
Maschine foot load
2000 N
INFO
Download link
Download link
Accesorios recomendados
    No related equipment available
Code