Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408024421
HELP_VARIABLE
Company
MOVET
Description
Rubber feet base Ø 26/38
Bill of material
MOVET+4061408024421
TYP
Type
45831100
BESTNR
Order No.
4061408024421
LODLEVEL
Level of detail
BES
Description
M8x30
B
Usable thread lenght
30
D
Base
38 mm
F
Thread
M8
A
Minimum installation height maschine-bottom
14.0
H
Total height
44.0
G
Höhe
10.0 mm
SL
Maschine foot load
3000 N
Related Equipment
    No related equipment available