Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408024414
HELP_VARIABLE
Company
MOVET
Description
Mini line base Ø 46
Bill of material
MOVET+4061408024414
TYP
Type
45831200
BESTNR
Order No.
4061408024414
LODLEVEL
Level of detail
BES
Description
M10x40
B
usable thread lenght
40 mm
D
base diameter
46 mm
F
thread
M10 mm
A
minimum installation height maschine-bottom
13.5 mm
H
total height
53.5 mm
G
height base
7 mm
SL
maschine foot load
5500 N
Related Equipment
    No related equipment available