Preview - Generation
Visualização
Quotation
3D
2D

Seleção de modelos em CAD
MOVET+4061408024247
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø75
Bill of material
MOVET+4061408024247
TYP
Type
45815030
BESTNR
Order No.
4061408024247
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x75
A
Minimum installation height machine-bottom
32.5 mm
B
Usable thread lenght
75 mm
D
Ø-Base
75 mm
CH
Regulation key
17 mm
F
Ø-Thread
M20
G
H-Height base
20 mm
H
H-Total height
107.5 mm
SL
Maschine foot load
20000 N
INFO
Download link
Download link
Equipamentos relacionados
    No related equipment available
Code