Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408024179
HELP_VARIABLE
Company
MOVET
Description
Solid base with niche
Bill of material
MOVET+4061408024179
TYP
Type
45813160I
BESTNR
Order No.
4061408024179
LODLEVEL
Level of detail
D
Base
160 mm
G
High
45 mm
D1
Plate
22 mm
DL
Dinamic load
12000 N
SL
Static Load
25000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available