Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408024155
HELP_VARIABLE
Company
MOVET
Description
Solid base with niche
Bill of material
MOVET+4061408024155
TYP
Type
45813130I
BESTNR
Order No.
4061408024155
LODLEVEL
Level of detail
D
Base
104 mm
G
High
34 mm
D1
Plate
19 mm
DL
Dinamic load
6000 N
SL
Static Load
11000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available