Preview - Generation
Visualização
Quotation
3D
2D

Seleção de modelos em CAD
MOVET+4061408023721
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø80 with 2 bores
Bill of material
MOVET+4061408023721
TYP
Type
45815203
BESTNR
Order No.
4061408023721
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x75
A
Minimum installation height machine-bottom
20 mm
B
Usable thread lenght
75 mm
D
Ø-Base
80 mm
CH
Regulation key
13 mm
F
Ø-Thread
M16
G
H-Height base
11.5 mm
H
H-Total height
95 mm
SL
Maschine foot load
20000 N
INFO
Download link
Download link
Equipamentos relacionados
    No related equipment available
Code