Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408022960
HELP_VARIABLE
Company
MOVET
Description
Pressed line base Ø123 with 4 bores
Bill of material
MOVET+4061408022960
TYP
Type
45815714
BESTNR
Order No.
4061408022960
LODLEVEL
Level of detail
ANG
Angle
°
BES
Description
M24x150
S
base thickness
4 mm
B
usable thread lenght
150 mm
D
base diameter
123 mm
CH
regulation key
20 mm
F
thread
M24
G
height base
20.5 mm
H
total height
184 mm
SL
maschine foot load
30000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available