Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408022465
HELP_VARIABLE
Company
MOVET
Description
Screw-on stainless steel hinge / sheet metal for countersunk screws
Bill of material
MOVET+4061408022465
TYP
Type
45860030
BESTNR
Order no.
4061408022465
LODLEVEL
Level of detail
ROT
Rotation
DES
Description
Stainless Steel Hinge 37 x 48
A
37 mm
B
48 mm
I
22.0 mm
I1
36 mm
F
5.5 mm
H
2 mm
H1
9.5 mm
Related Equipment
    No related equipment available