Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408022366
HELP_VARIABLE
Company
MOVET
Description
Solid base, fix stem
Bill of material
MOVET+4061408022366
TYP
Type
45813220V
BESTNR
Order No.
4061408022366
LODLEVEL
Level of detail
B
Usable thread lenght
135 mm
D
Base
160 mm
CH
Wrench size
13 mm
F
Thread
M20
G
High
45 mm
H
Total height
180 mm
DL
Dinamic loadd
12000 N
SL
Static Load
25000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available