Preview - Generation
Преглед
Quotation
3D
2D

Селекция на CAD модел
MOVET+4061408022243
HELP_VARIABLE
Company
MOVET
Description
Rubber feet base Ø 20/25/30/40/50
Bill of material
MOVET+4061408022243
TYP
Type
45830030
BESTNR
Order No.
4061408022243
LODLEVEL
Level of detail
BES
Description
M8x20
B
Usable thread lenght
20
D
Base
30 mm
F
Thread
M8
A
Minimum installation height maschine-bottom
11.5
H
Total height
31.5
SL
Maschine foot load
2000 N
INFO
Download link
Download link
Взаимно свързана екипировка
    No related equipment available
Code