Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408022236
HELP_VARIABLE
Company
MOVET
Description
Rubber feet base Ø 20/25/30/40/50
Bill of material
MOVET+4061408022236
TYP
Type
45830020
BESTNR
Order No.
4061408022236
LODLEVEL
Level of detail
BES
Description
M10x20
B
Usable thread lenght
20
D
Base
25 mm
F
Thread
M10
A
Minimum installation height maschine-bottom
10.0
H
Total height
30.0
SL
Maschine foot load
1500 N
INFO
Download link
Download link
Related Equipment
    No related equipment available