Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408022144
HELP_VARIABLE
Company
MOVET
Description
Tekno - Fix Line CNC
Bill of material
MOVET+4061408022144
TYP
Type
45812622
BESTNR
Order No.
4061408022144
LODLEVEL
Level of detail
D
Diameter
80 mm
D1
Inside diameter
16 mm
CH1
regulation key
24 mm
CH2
regulation key
36 mm
F
thread
M30x2
G
height base
20 mm
H
total height
75 mm
H1
total height
126 mm
SL
maschine foot load
70000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available