Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408021970
HELP_VARIABLE
Company
MOVET
Description
Solid base with niche
Bill of material
MOVET+4061408021970
TYP
Type
45813060Z
BESTNR
Order No.
4061408021970
LODLEVEL
Level of detail
D
Base
84 mm
G
High
30 mm
D1
Plate
17 mm
DL
Dinamic load
3000 N
SL
Static Load
6000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available