Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408021956
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø80
Bill of material
MOVET+4061408021956
TYP
Type
45811338/20
BESTNR
Order No.
4061408021956
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x150
A
Minimum installation height machine-bottom
33 mm
B
Usable thread lenght
150 mm
D
Ø-Base
80 mm
CH
Regulation key
20 mm
F
Ø-Thread
M20
G
H-Height base
19.0 mm
H
H-Total height
183 mm
H1
H-Total height
0 mm
SL
Maschine foot load
35000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available