Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408021697
HELP_VARIABLE
Company
MOVET
Description
Screw-on stainless steel hinge / sheet metal for countersunk screws
Bill of material
MOVET+4061408021697
TYP
Type
45860020
BESTNR
Order no.
4061408021697
LODLEVEL
Level of detail
ROT
Rotation
DES
Description
Stainless Steel Hinge 38 x 38
A
38 mm
B
38 mm
I
20.5 mm
I1
26 mm
F
5.5 mm
H
2 mm
H1
9.5 mm
Related Equipment
    No related equipment available