Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408020683
HELP_VARIABLE
Company
MOVET
Description
Solid adjustable base, fix stem
Bill of material
MOVET+4061408020683
TYP
Type
45814060
BESTNR
Order No.
4061408020683
LODLEVEL
Level of detail
B
Usable thread lenght
110 mm
D
Base
123 mm
D1
Diameter
60 mm
CH
Wrench size
10 mm
F
Thread
M16 mm
G
High
mm
Enter value for G
High
mm
cm
inch
ft
H
Total height
153 mm
DL
Dinamic loadd
7000 N
SL
Static Load
13000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available