Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408019953
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø103
Bill of material
MOVET+4061408019953
TYP
Type
45810362
BESTNR
Order No.
4061408019953
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x125
A
Minimum installation height maschine-bottom
51 mm
B
Usable thread lenght
125 mm
D
Base
103 mm
CH
Regulation key
20 mm
F
Thread
M24
G
Height base
32 mm
H
Total height
176
H1
Total height
176
SL
Maschine foot load
25000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available