Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408019847
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø65
Bill of material
MOVET+4061408019847
TYP
Type
45810271/12
BESTNR
Order No.
4061408019847
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M12x75
A
Minimum installation height maschine-bottom
33 mm
B
Usable thread lenght
75 mm
D
Base
65 mm
CH
Regulation key
14 mm
F
Thread
M12
G
Height base
23 mm
H
Total height
108
H1
Total height
111
SL
Maschine foot load
11000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available