Preview - Generation
Previsualización
Oferta
3D
2D

Selección de modelo CAD
MOVET+4061408019793
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø103
Bill of material
MOVET+4061408019793
TYP
Type
45810368
BESTNR
Order No.
4061408019793
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x200
A
Minimum installation height maschine-bottom
51 mm
B
Usable thread lenght
200 mm
D
Base
103 mm
CH
Regulation key
20 mm
F
Thread
M24
G
Height base
32 mm
H
Total height
251
H1
Total height
251
SL
Maschine foot load
25000 N
INFO
Download-Link
Download-Link
Accesorios recomendados
    No related equipment available
Code