Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408019687
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø159
Bill of material
MOVET+4061408019687
TYP
Type
45812063
BESTNR
Order No.
4061408019687
LODLEVEL
Level of detail
BES
Description
M30x100
A
Minimum installation height machine-bottom
33 mm
B
Usable thread lenght
100 mm
D
Ø-Base
159 mm
CH
Regulation key
30 mm
F
Ø-Thread
M30
G
H-Height base
23 mm
H1
H-Total height
136 mm
SL
Machine foot load
70000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available