Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408019496
HELP_VARIABLE
Company
MOVET
Description
Solid base, fix stem
Bill of material
MOVET+4061408019496
TYP
Type
45813330I
BESTNR
Order No.
4061408019496
LODLEVEL
Level of detail
B
Usable thread lenght
128 mm
D
Base
140 mm
CH
Wrench size
10 mm
F
Thread
M16
G
High
45 mm
H
Total height
173 mm
DL
Dinamic loadd
8000 N
SL
Static Load
16000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available