Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408019472
HELP_VARIABLE
Company
MOVET
Description
Solid base, fix stem
Bill of material
MOVET+4061408019472
TYP
Type
45813292Z
BESTNR
Order No.
4061408019472
LODLEVEL
Level of detail
B
Usable thread lenght
135 mm
D
Base
230 mm
CH
Wrench size
16 mm
F
Thread
M24
G
High
55 mm
H
Total height
190 mm
DL
Dinamic loadd
25000 N
SL
Static Load
50000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available