Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408019366
HELP_VARIABLE
Company
MOVET
Description
TeknoTank
Bill of material
MOVET+4061408019366
TYP
Type
45816050
BESTNR
Order No.
4061408019366
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
50 mm
F
thread
M40
B
bushing
54 mm
C
bushing
60 mm
CH
regulation key bushing
36 mm
D
base
150 mm
A
62 mm
H
40 mm
H1
total height
152 mm
SL
maschine foot load
120000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available