Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408019359
HELP_VARIABLE
Company
MOVET
Description
TeknoTank
Bill of material
MOVET+4061408019359
TYP
Type
45816041
BESTNR
Order No.
4061408019359
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
75 mm
F
thread
M30
B
bushing
75 mm
C
bushing
80 mm
CH
regulation key bushing
26 mm
D
base
120 mm
A
57 mm
H
15 mm
H1
total height
147 mm
SL
maschine foot load
80000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available