Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408019328
HELP_VARIABLE
Company
MOVET
Description
TeknoTank
Bill of material
MOVET+4061408019328
TYP
Type
45816010
BESTNR
Order No.
4061408019328
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
45 mm
F
thread
M20
B
bushing
54 mm
C
bushing
60 mm
CH
regulation key bushing
17 mm
D
base
80 mm
A
45 mm
H
17 mm
H1
total height
107 mm
SL
maschine foot load
35000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available