Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408019311
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø150 with 2 bores
Bill of material
MOVET+4061408019311
TYP
Type
45815240
BESTNR
Order No.
4061408019311
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M30x175
A
Minimum installation height machine-bottom
30 mm
B
Usable thread lenght
175 mm
D
Ø-Base
150 mm
CH
Regulation key
26 mm
F
Ø-Thread
M30
G
H-Height base
16.5 mm
H
H-Total height
205 mm
SL
Maschine foot load
55000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available