Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408019236
HELP_VARIABLE
Company
MOVET
Description
TEKNOCLEAN HeavyLoad
Bill of material
MOVET+4061408019236
TYP
Type
45815299
BESTNR
Order No.
4061408019236
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
65 mm
F
thread
M16
B
usable thread lenght
150 mm
D
base
100 mm
SW
regulation key
17 mm
G
height base
22.0 mm
A
minimum installation height maschine-bottom
37 mm
D1
bushing
24 mm
D2
total height bushing
85 mm
CH
regulation key bushing
20 mm
H2
min position bushing
122
H1
total height
187
SL
maschine foot load
30000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available