Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408019212
HELP_VARIABLE
Company
MOVET
Description
TEKNOCLEAN Kunststoffteller
Bill of material
MOVET+4061408019212
TYP
Type
45815255
BESTNR
Order No.
4061408019212
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
65 mm
F
thread
M30
B
usable thread lenght
150 mm
D
base
123 mm
SW
regulation key
26 mm
G
height base
32 mm
A
minimum installation height maschine-bottom
47 mm
D1
bushing
42 mm
D2
total height bushing
85 mm
CH
regulation key bushing
36 mm
H2
min position bushing
132
H1
total height
197
SL
maschine foot load
30000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available