Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408019175
HELP_VARIABLE
Company
MOVET
Description
Solid base, fix stem
Bill of material
MOVET+4061408019175
TYP
Type
45813200V
BESTNR
Order No.
4061408019175
LODLEVEL
Level of detail
B
Usable thread lenght
125 mm
D
Base
120 mm
CH
Wrench size
10 mm
F
Thread
M16
G
High
37 mm
H
Total height
162 mm
DL
Dinamic loadd
7000 N
SL
Static Load
13000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available