Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408018734
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø65
Bill of material
MOVET+4061408018734
TYP
Type
45810063
BESTNR
Order No.
4061408018734
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x75
A
Minimum installation height maschine-bottom
37 mm
B
Usable thread lenght
75 mm
D
Base
65 mm
CH
Regulation key
13 mm
F
Thread
M16
G
Height base
23 mm
H
Total height
112
H1
Total height
115
SL
Maschine foot load
15000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available