Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408018581
HELP_VARIABLE
Company
MOVET
Description
Star grip stainless steel, male
Bill of material
MOVET+4061408018581
TYP
Type
45830090E/50
BESTNR
Order no.
4061408018581
LODLEVEL
Level of detail
DES
Description
Star grip VA Ø50, internal thread M10 x 30
D
50 mm
D1
25 mm
H
63 mm
H1
17.5 mm
G
30 mm
F
Thread
M10
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available