Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408018406
HELP_VARIABLE
Company
MOVET
Description
Star grip stainless steel, male
Bill of material
MOVET+4061408018406
TYP
Type
45830100E/60
BESTNR
Order no.
4061408018406
LODLEVEL
Level of detail
DES
Description
Star grip VA Ø60, internal thread M12 x 40
D
60 mm
D1
27 mm
H
77 mm
H1
20.0 mm
G
40 mm
F
Thread
M12
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available