Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408018208
HELP_VARIABLE
Company
MOVET
Description
Plug - Round shape
Bill of material
MOVET+4061408018208
TYP
Type
45817017
BESTNR
Order no.
4061408018208
LODLEVEL
Level of detail
EXT
External Ø
48 mm
THIK
Thikness
1.5 mm
INT
Internal Ø
45 mm
F
Thread
M20
D
48 mm
D1
45.5 mm
H
11 mm
H1
49 mm
MSL
Maximum Static Load
8000
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available