Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408018161
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø50
Bill of material
MOVET+4061408018161
TYP
Type
45810038
BESTNR
Order No.
4061408018161
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M14x25
A
Minimum installation height maschine-bottom
30 mm
B
Usable thread lenght
25 mm
D
Base
50 mm
CH
Regulation key
14 mm
F
Thread
M14
G
Height base
20 mm
H
Total height
55
H1
Total height
55
SL
Maschine foot load
11000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available