Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408018079
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø40/50
Bill of material
MOVET+4061408018079
TYP
Type
45810012
BESTNR
Order No.
4061408018079
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M10x75
A
Minimum installation height maschine-bottom
27 mm
B
Usable thread lenght
75 mm
D
Base
40 mm
CH
Regulation key
12 mm
F
Thread
M10
G
Height base
16 mm
H
Total height
102
H1
Total height
102
SL
Maschine foot load
10000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available