Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408018031
HELP_VARIABLE
Company
MOVET
Description
Plug - Round shape
Bill of material
MOVET+4061408018031
TYP
Type
45817010
BESTNR
Order no.
4061408018031
LODLEVEL
Level of detail
EXT
External Ø
42 mm
THIK
Thikness
1.5 mm
INT
Internal Ø
39 mm
F
Thread
M14
D
42 mm
D1
39.5 mm
H
8 mm
H1
42 mm
MSL
Maximum Static Load
6500
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available