Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408017768
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø83
Bill of material
MOVET+4061408017768
TYP
Type
45810077/12
BESTNR
Order No.
4061408017768
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M12X75
A
Minimum installation height maschine-bottom
38 mm
B
Usable thread lenght
75 mm
D
Base
83 mm
CH
Regulation key
14 mm
F
Thread
M12
G
Height base
27 mm
H
Total height
113
H1
Total height
116
SL
Maschine foot load
15000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available