Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408017485
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø159
Bill of material
MOVET+4061408017485
TYP
Type
45811466
BESTNR
Order No.
4061408017485
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x100
A
Minimum installation height machine-bottom
36 mm
B
Usable thread lenght
100 mm
D
Ø-Base
159 mm
CH
Regulation key
24 mm
F
Ø-Thread
M20
M
20
G
H-Height base
23 mm
H
H-Total height
136 mm
H1
H-Total height
139 mm
SL
Machine foot load
50000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available