Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408016914
HELP_VARIABLE
Company
MOVET
Description
Plug - Square shape
Bill of material
MOVET+4061408016914
TYP
Type
45817044
BESTNR
Order no.
4061408016914
LODLEVEL
Level of detail
EXT
External Ø
40x40 mm
THIK
Thikness
1.5 mm
INT
Internal Ø
37 mm
F
Thread
M12
Q
40 mm
Q1
37.5 mm
H
8 mm
H1
43 mm
MSL
Maximum Static Load
8000
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available