Preview - Generation
プレビュー
見積り依頼
3D
2D

CADモデル選択
MOVET+4061408016365
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408016365
TYP
Type
45825110
BESTNR
Order No.
4061408016365
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16X200
A
minimum installation height maschine-bottom
42 mm
B
usable thread lenght
200 mm
D
base
100 mm
CH
regulation key
13 mm
F
thread
M16
G
height base
30 mm
H
total height
242
SL
maschine foot load
15000 N
INFO
Download link
Download link
関連機器
    利用可能な関連機器はありません
Code